2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

VTV12A

Expand Table
EN
1/5
Produktfoto
PRODUKTFOTO
PREVIEW
Kurzbeschreibung
DESCRIPTIONSHORT
Long Description
DESCLONG
Bestellnummer
BN
Manufacturer Name
MANUNAME
data sheet
DATASHEET
1
VTV12A: Vibration transmitter; analogue; Total number of inputs and outputs 1; N
Vibration transmitter; analogue; Total number of inputs and outputs 1; Number of measurement axes 1; Measuring range of vibration 0...25; (RMS) mm/s; Frequency range 10...1000 Hz; Ambient temperature -20...60 °C; IP 67; (when used outside the hazardous area: IP 69K); Connector
VTV12A
ifm electronic gmbh
data sheet
Show compressed display (1 product)
Order numberVTV12A
ShorttextVibration sensors and transmitters
Latest change17.11.2025 08:48:14
Unit

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-20-14-06 Oscillation monitor (amplitude, frequent, phase)